How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | LL: | 4.25 in |
| BE: | 0.38 in | L: | 9.57 in |
| V: | 2.75 in | BF: | 0.41 |
| AB: | 6.38 | BD: | 5.88 |
| U: | 1.25 in | AJ: | 5.88 |
| I: | 6.1 in | P: | 3.69 in |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | AG: | 8.5 |
| T: | 1.688 | LM: | 11.81 |
| D: | 4.5 | AK: | 4.5 |
| AE2: | 0.63 | AF: | 0.38 |
Technical Specifications
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Output Diameter (in): | 1.688 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Model Code: | 42YFC | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Ratio: | 15:1 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Output RPM: | 117 |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Bore Code: | 27 |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 9.3 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

