How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AB: | 6.38 |
| L: | 9.57 in | AF: | 0.38 |
| AJ: | 5.88 | BF: | 0.41 |
| I: | 6.1 in | H: | 0.53 in |
| AG: | 8.5 | V: | 2.75 in |
| BD: | 5.88 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
| T: | 1.688 | AE2: | 0.63 |
| LL: | 4.25 in | AK: | 4.5 |
| LM: | 11.81 | D: | 4.5 |
| U: | 1.25 in | G: | 3.26 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Product Type: | Right Angle | Model Code: | 42YFC |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 9.3 | Series Code: | OE |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.688 in |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 27 |
| Output RPM: | 117 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

