How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AB: | 6.38 |
| P: | 3.69 in | G: | 3.26 |
| H: | 0.53 in | AF: | 0.38 |
| BF: | 0.41 | T: | 1.688 |
| I: | 6.1 in | U: | 1.25 in |
| AA: | 14 | LL: | 4.25 in |
| BE: | 0.38 in | AE2: | 0.63 |
| BD: | 5.88 | AG: | 8.5 |
| D: | 4.5 | AK: | 4.5 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| LM: | 11.81 | L: | 9.57 in |
Technical Specifications
| Series Code: | OE | Input HP @ 1750 RPM: | 9.3 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Center Distance (in): | 4.25 | Input Style: | Flexible Coupling Input |
| Model Code: | 42YFC | Service Factor: | 1 |
| Output Diameter (in): | 1.688 in | Output Shaft Direction: | 1 |
| Ratio: | 15:1 | Bore Code: | 27 |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output RPM: | 117 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

