How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AE2: | 0.63 |
| AG: | 8.5 | LM: | 11.81 |
| H: | 0.53 in | P: | 3.69 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| BF: | 0.41 | AA: | 14 |
| L: | 9.57 in | AF: | 0.38 |
| G: | 3.26 | AB: | 6.38 |
| AJ: | 5.88 | D: | 4.5 |
| AK: | 4.5 | T: | 1.688 |
| BD: | 5.88 | BE: | 0.38 in |
| U: | 1.25 in | LL: | 4.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Series Code: | OE | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Bore Code: | 27 | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 20:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 7.59 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Diameter (in): | 1.688 in |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

