How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | L: | 9.57 in |
| BD: | 5.88 | H: | 0.53 in |
| BE: | 0.38 in | P: | 3.69 in |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| BF: | 0.41 | D: | 4.5 |
| AG: | 8.5 | AJ: | 5.88 |
| AB: | 6.38 | V: | 2.75 in |
| I: | 6.1 in | AF: | 0.38 |
| LM: | 11.81 | U: | 1.25 in |
| AA: | 14 | LL: | 4.25 in |
| AE2: | 0.63 | G: | 3.26 |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Series Code: | OE | Ratio Range: | 20:1 |
| Assembly: | YFC-1 | Motor Frame Size: | 140TC |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 7.59 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Bore Code: | 27 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.88 in |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 1.688 in |
| Ratio: | 20:1 | Model Code: | 42YFC |
| Service Factor: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

