How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | LM: | 11.81 |
| BD: | 5.88 | D: | 4.5 |
| H: | 0.53 in | L: | 9.57 in |
| T: | 1.688 | U: | 1.25 in |
| G: | 3.26 | AE2: | 0.63 |
| V: | 2.75 in | AF: | 0.38 |
| I: | 6.1 in | AJ: | 5.88 |
| P: | 3.69 in | AB: | 6.38 |
| LL: | 4.25 in | AA: | 14 |
Technical Specifications
| Model Code: | 42YFC | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 7.59 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Bore Code: | 27 | Assembly: | YFC-1 |
| Ratio Range: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio: | 20:1 |
| Output Diameter (in): | 1.688 in | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

