How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | V: | 2.75 in |
| BD: | 5.88 | AB: | 6.38 |
| AK: | 4.5 | H: | 0.53 in |
| AE2: | 0.63 | P: | 3.69 in |
| AA: | 14 | LL: | 4.25 in |
| LM: | 11.81 | G: | 3.26 |
| T: | 1.688 | L: | 9.57 in |
| U: | 1.25 in | BE: | 0.38 in |
| BF: | 0.41 | D: | 4.5 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | AF: | 0.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.88 in |
| Motor Frame Size: | 140TC | Assembly: | YFC-1 |
| Bore Code: | 27 | Ratio Range: | 25:1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 6.24 |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.688 in |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Model Code: | 42YFC | Output RPM: | 70 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio: | 25:1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

