How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BE: | 0.38 in |
| LM: | 11.81 | Center Distance (in): | 4.25 in |
| AA: | 14 | AE2: | 0.63 |
| AG: | 8.5 | AK: | 4.5 |
| I: | 6.1 in | LL: | 4.25 in |
| H: | 0.53 in | T: | 1.688 |
| AJ: | 5.88 | U: | 1.25 in |
| P: | 3.69 in | BF: | 0.41 |
| V: | 2.75 in | AB: | 6.38 |
| L: | 9.57 in | D: | 4.5 |
| BD: | 5.88 | G: | 3.26 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.24 | Series Code: | OE |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| Bore Code: | 27 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Output RPM: | 70 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Ratio Range: | 25:1 |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Output Diameter (in): | 1.688 in | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

