How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | BE: | 0.38 in |
| V: | 2.75 in | BF: | 0.41 |
| U: | 1.25 in | AE2: | 0.63 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | G: | 3.26 |
| AJ: | 5.88 | LL: | 4.25 in |
| AG: | 8.5 | I: | 6.1 in |
| T: | 1.688 | BD: | 5.88 |
| AK: | 4.5 | H: | 0.53 in |
| LM: | 11.81 | AA: | 14 |
| AB: | 6.38 | D: | 4.5 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Bore Code: | 27 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 5.23 | Output Shaft Assembly Code: | 1 |
| Ratio: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.688 in | Input Diameter (in): | 1.25 in |
| Model Code: | 42YFC | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Series Code: | OE |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

