How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AA: | 14 |
| AF: | 0.38 | BD: | 5.88 |
| AK: | 4.5 | D: | 4.5 |
| AJ: | 5.88 | I: | 6.1 in |
| AB: | 6.38 | T: | 1.688 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| V: | 2.75 in | LM: | 11.81 |
| L: | 9.57 in | H: | 0.53 in |
| LL: | 4.25 in | BE: | 0.38 in |
| P: | 3.69 in | G: | 3.26 |
| BF: | 0.41 | AE2: | 0.63 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 4.2 | Output Diameter (in): | 1.688 in |
| Motor Frame Size: | 140TC | Center Distance (in): | 4.25 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Bore Code: | 27 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

