How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | AB: | 6.38 |
| G: | 3.26 | L: | 9.57 in |
| AA: | 14 | AF: | 0.38 |
| P: | 3.69 in | U: | 1.25 in |
| T: | 1.688 | I: | 6.1 in |
| H: | 0.53 in | BF: | 0.41 |
| BE: | 0.38 in | AJ: | 5.88 |
| AK: | 4.5 | LM: | 11.81 |
| D: | 4.5 | LL: | 4.25 in |
| BD: | 5.88 | AE2: | 0.63 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Output RPM: | 339 | Model Code: | 42YFC |
| Input HP @ 1750 RPM: | 15.5 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.688 in | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Ratio Range: | 5:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Bore Code: | 27 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

