How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| AA: | 14 | G: | 3.26 |
| AK: | 4.5 | H: | 0.53 in |
| AB: | 6.38 | AE2: | 0.63 |
| L: | 9.57 in | D: | 4.5 |
| BE: | 0.38 in | T: | 1.688 |
| LL: | 4.25 in | AG: | 8.5 |
| P: | 3.69 in | I: | 6.1 in |
| V: | 2.75 in | AJ: | 5.88 |
| BD: | 5.88 | AF: | 0.38 |
| LM: | 11.81 | U: | 1.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Model Code: | 42YFC | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.39 | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.688 in | Bore Code: | 27 |
| Motor Frame Size: | 140TC | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

