How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AA: | 14 |
| BF: | 0.41 | T: | 1.688 |
| AB: | 6.38 | U: | 1.25 in |
| L: | 9.57 in | V: | 2.75 in |
| AF: | 0.38 | BD: | 5.88 |
| AE2: | 0.63 | AJ: | 5.88 |
| I: | 6.1 in | LM: | 11.81 |
| AG: | 8.5 | AK: | 4.5 |
| P: | 3.69 in | H: | 0.53 in |
| G: | 3.26 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Model Code: | 42YFC | Ratio: | 50:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Diameter (in): | 1.688 in | Bore Code: | 27 |
| Input HP @ 1750 RPM: | 3.39 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

