How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | T: | 1.688 |
| LM: | 11.81 | AG: | 8.5 |
| V: | 2.75 in | G: | 3.26 |
| D: | 4.5 | BD: | 5.88 |
| AB: | 6.38 | AE2: | 0.63 |
| AA: | 14 | BE: | 0.38 in |
| AK: | 4.5 | AJ: | 5.88 |
| L: | 9.57 in | P: | 3.69 in |
| H: | 0.53 in | AF: | 0.38 |
| I: | 6.1 in | U: | 1.25 in |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Ratio Range: | 50:1 | Output Diameter (in): | 1.688 in |
| Bore Code: | 27 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.39 |
| Center Distance (in): | 4.25 | Model Code: | 42YFC |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Ratio: | 50:1 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

