How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | P: | 3.69 in |
| AE2: | 0.63 | U: | 1.25 in |
| D: | 4.5 | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| H: | 0.53 in | BD: | 5.88 |
| T: | 1.688 | AF: | 0.38 |
| LL: | 4.25 in | G: | 3.26 |
| AA: | 14 | AG: | 8.5 |
| AJ: | 5.88 | AB: | 6.38 |
| I: | 6.1 in | V: | 2.75 in |
| L: | 9.57 in | LM: | 11.81 |
Technical Specifications
| Output Shaft Direction: | 1 | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Model Code: | 42YFC | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.688 in | Product Type: | Right Angle |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 2.7 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

