How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | AJ: | 5.88 |
| LL: | 4.25 in | BD: | 5.88 |
| H: | 0.53 in | L: | 9.57 in |
| I: | 6.1 in | U: | 1.25 in |
| LM: | 11.81 | BE: | 0.38 in |
| V: | 2.75 in | AG: | 8.5 |
| D: | 4.5 | AE2: | 0.63 |
| AB: | 6.38 | BF: | 0.41 |
| AA: | 14 | AK: | 4.5 |
| P: | 3.69 in | G: | 3.26 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
Technical Specifications
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.688 in | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Bore Code: | 27 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 2.7 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 1/4 X 2.88 in |
| No. of Gear Reductions: | Single | Model Code: | 42YFC |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

