How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | LM: | 11.81 |
| BE: | 0.38 in | LL: | 4.25 in |
| AJ: | 5.88 | AK: | 4.5 |
| P: | 3.69 in | D: | 4.5 |
| U: | 1.25 in | H: | 0.53 in |
| AE2: | 0.63 | BD: | 5.88 |
| L: | 9.57 in | BF: | 0.41 |
| AB: | 6.38 | T: | 1.688 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AA: | 14 |
| AG: | 8.5 | G: | 3.26 |
Technical Specifications
| Assembly: | YFC-1 | Ratio: | 7.5:1 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 27 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 2.88 in |
| No. of Gear Reductions: | Single | Output RPM: | 233 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 1.688 in |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 14.1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

