How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| U: | 1.25 in | AE2: | 0.63 |
| BF: | 0.41 | I: | 6.1 in |
| LL: | 4.25 in | G: | 3.26 |
| V: | 2.75 in | AB: | 6.38 |
| AA: | 14 | AF: | 0.38 |
| T: | 1.688 | BD: | 5.88 |
| D: | 4.5 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| AJ: | 5.88 | P: | 3.69 in |
| LM: | 11.81 | AG: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Output Diameter (in): | 1.688 in |
| Model Code: | 42YFC | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Bore Code: | 27 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 233 | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 14.1 |
| Assembly: | YFC-1 | Center Distance (in): | 4.25 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

