How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | G: | 3.26 |
| BE: | 0.38 in | I: | 6.1 in |
| BD: | 5.88 | LL: | 4.25 in |
| AG: | 8.5 | H: | 0.53 in |
| D: | 4.5 | AK: | 4.5 |
| V: | 2.75 in | T: | 1.688 |
| AF: | 0.38 | P: | 3.69 in |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| LM: | 11.81 | BF: | 0.41 |
| AA: | 14 | AB: | 6.38 |
| AE2: | 0.63 | L: | 9.57 in |
Technical Specifications
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Bore Code: | 27 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.688 in |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Shaft Seal Material: | Viton | Model Code: | 42YFC |
| Input HP @ 1750 RPM: | 14.1 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

