How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | U: | 1.25 in |
| BD: | 5.88 | G: | 3.26 |
| AB: | 6.38 | H: | 0.53 in |
| AF: | 0.38 | LM: | 11.81 |
| LL: | 4.25 in | AG: | 8.5 |
| L: | 9.57 in | V: | 2.75 in |
| T: | 1.688 | I: | 6.1 in |
| P: | 3.69 in | AE2: | 0.63 |
| BF: | 0.41 | BE: | 0.38 in |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| AA: | 14 | AJ: | 5.88 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Model Code: | 42YFC |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.79 |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | YFC-1 |
| Bore Code: | 27 | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.688 in |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

