How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | G: | 3.26 |
| V: | 2.75 in | AK: | 8.5 |
| T: | 1.688 | U: | 1.25 in |
| L1: | 12.9 in | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| AF: | 0.38 | BE1: | 0.5 in |
| I: | 6.1 in | P: | 3.69 in |
| H: | 0.53 in | BD: | 9 |
| AE2: | 0.63 | BF: | 0.53 |
| L: | 9.57 in | AA: | 14 |
| AB: | 6.38 | D: | 4.5 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Output RPM: | 175 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Model Code: | 42YFC |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Ratio Range: | 10:1 |
| Bore Code: | 27 | Product Type: | Right Angle |
| Service Factor: | 1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 12.9 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.688 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Ratio: | 10:1 | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

