How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AA: | 14 |
| BD: | 9 | AF: | 0.38 |
| BF: | 0.53 | AK: | 8.5 |
| H: | 0.53 in | T: | 1.688 |
| I: | 6.1 in | LL: | 4.25 in |
| BE1: | 0.5 in | P: | 3.69 in |
| G: | 3.26 | AE2: | 0.63 |
| D: | 4.5 | L: | 9.57 in |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| U: | 1.25 in | AJ: | 7.25 |
| AB: | 6.38 | L1: | 12.9 in |
Technical Specifications
| Model Code: | 42YFC | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Series Code: | OE |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 27 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.2 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.688 in |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Input Keyway: | 1/4 X 2.88 in | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

