How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AE2: | 0.63 |
| AF: | 0.38 | T: | 1.688 |
| AJ: | 7.25 | P: | 3.69 in |
| I: | 6.1 in | BD: | 9 |
| BF: | 0.53 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| U: | 1.25 in | L1: | 12.9 in |
| AA: | 14 | D: | 4.5 |
| LL: | 4.25 in | AK: | 8.5 |
| BE1: | 0.5 in | AG: | 8.5 |
| L: | 9.57 in | V: | 2.75 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Bore Code: | 27 | Output Diameter (in): | 1.688 in |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio: | 100:1 | Model Code: | 42YFC |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.2 | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

