How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | BD: | 9 |
| LL: | 4.25 in | AF: | 0.38 |
| AK: | 8.5 | H: | 0.53 in |
| I: | 6.1 in | T: | 1.688 |
| AG: | 8.5 | AJ: | 7.25 |
| BE1: | 0.5 in | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | AA: | 14 |
| L1: | 12.9 in | V: | 2.75 in |
| L: | 9.57 in | G: | 3.26 |
| AB: | 6.38 | D: | 4.5 |
| BF: | 0.53 | U: | 1.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Bore Code: | 27 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Model Code: | 42YFC |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 9.3 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Output RPM: | 117 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.688 in | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

