How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | U: | 1.25 in |
| AA: | 14 | AG: | 8.5 |
| AE2: | 0.63 | L: | 9.57 in |
| L1: | 12.9 in | T: | 1.688 |
| D: | 4.5 | G: | 3.26 |
| BF: | 0.53 | I: | 6.1 in |
| LL: | 4.25 in | AF: | 0.38 |
| AJ: | 7.25 | AK: | 8.5 |
| AB: | 6.38 | BE1: | 0.5 in |
| V: | 2.75 in | H: | 0.53 in |
| BD: | 9 | Center Distance (in): | 4.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Output RPM: | 117 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 9.3 | Gear Type: | Worm |
| Output Diameter (in): | 1.688 in | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YFC | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Bore Code: | 27 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

