How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | T: | 1.688 |
| AA: | 14 | U: | 1.25 in |
| V: | 2.75 in | G: | 3.26 |
| L: | 9.57 in | H: | 0.53 in |
| BE1: | 0.5 in | I: | 6.1 in |
| BF: | 0.53 | P: | 3.69 in |
| AB: | 6.38 | LL: | 4.25 in |
| AG: | 8.5 | L1: | 12.9 in |
| BD: | 9 | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AK: | 8.5 | AF: | 0.38 |
Technical Specifications
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 7.59 |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Bore Code: | 27 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 87.5 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Model Code: | 42YFC | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.688 in | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

