How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 9.57 in |
| D: | 4.5 | BF: | 0.53 |
| G: | 3.26 | V: | 2.75 in |
| AF: | 0.38 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| LL: | 4.25 in | AJ: | 7.25 |
| AK: | 8.5 | U: | 1.25 in |
| AA: | 14 | BD: | 9 |
| AG: | 8.5 | BE1: | 0.5 in |
| I: | 6.1 in | T: | 1.688 |
| P: | 3.69 in | L1: | 12.9 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Motor Frame Size: | 180TC | Output RPM: | 70 |
| Series Code: | OE | Assembly: | YFC-1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Output Diameter (in): | 1.688 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 6.24 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Output Shaft Direction: | 1 |
| Bore Code: | 27 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

