How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AJ: | 7.25 |
| BF: | 0.53 | AK: | 8.5 |
| BE1: | 0.5 in | H: | 0.53 in |
| AF: | 0.38 | I: | 6.1 in |
| L1: | 12.9 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| G: | 3.26 | BD: | 9 |
| AB: | 6.38 | P: | 3.69 in |
| L: | 9.57 in | AA: | 14 |
| U: | 1.25 in | LL: | 4.25 in |
| AE2: | 0.63 | T: | 1.688 |
Technical Specifications
| Ratio: | 30:1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Bore Code: | 27 | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.688 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 2.88 in | Input HP @ 1750 RPM: | 5.23 |
| Model Code: | 42YFC | Ratio Range: | 30:1 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

