How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AF: | 0.38 |
| BD: | 9 | AK: | 8.5 |
| D: | 4.5 | AA: | 14 |
| H: | 0.53 in | AE2: | 0.63 |
| AJ: | 7.25 | L1: | 12.9 in |
| BF: | 0.53 | V: | 2.75 in |
| U: | 1.25 in | G: | 3.26 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| L: | 9.57 in | I: | 6.1 in |
| T: | 1.688 | LL: | 4.25 in |
| BE1: | 0.5 in | AB: | 6.38 |
Technical Specifications
| Output Diameter (in): | 1.688 in | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.2 |
| Model Code: | 42YFC | Assembly: | YFC-1 |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| Bore Code: | 27 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 1/4 X 2.88 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

