How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AE2: | 0.63 |
| BE1: | 0.5 in | I: | 6.1 in |
| D: | 4.5 | T: | 1.688 |
| V: | 2.75 in | P: | 3.69 in |
| G: | 3.26 | L1: | 12.9 in |
| AF: | 0.38 | BD: | 9 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| BF: | 0.53 | AK: | 8.5 |
| H: | 0.53 in | U: | 1.25 in |
| AJ: | 7.25 | AG: | 8.5 |
| LL: | 4.25 in | L: | 9.57 in |
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Bore Code: | 27 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Series Code: | OE |
| Output Diameter (in): | 1.688 in | Assembly: | YFC-1 |
| Ratio Range: | 40:1 | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output RPM: | 43.8 | Model Code: | 42YFC |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.2 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

