How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AK: | 8.5 |
| BD: | 9 | L: | 9.57 in |
| T: | 1.688 | BE1: | 0.5 in |
| AA: | 14 | P: | 3.69 in |
| I: | 6.1 in | V: | 2.75 in |
| U: | 1.25 in | AE2: | 0.63 |
| AJ: | 7.25 | LL: | 4.25 in |
| AB: | 6.38 | L1: | 12.9 in |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| BF: | 0.53 | AF: | 0.38 |
| D: | 4.5 | G: | 3.26 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio Range: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.2 |
| Bore Code: | 27 | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Model Code: | 42YFC |
| Motor Frame Size: | 180TC | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Output Diameter (in): | 1.688 in |
| Ratio: | 40:1 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Input Style: | Flexible Coupling Input | Output RPM: | 43.8 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

