How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | AB: | 6.38 |
| AA: | 14 | I: | 6.1 in |
| T: | 1.688 | BF: | 0.53 |
| AE2: | 0.63 | H: | 0.53 in |
| L1: | 12.9 in | AJ: | 7.25 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| U: | 1.25 in | V: | 2.75 in |
| P: | 3.69 in | BE1: | 0.5 in |
| LL: | 4.25 in | AG: | 8.5 |
| G: | 3.26 | AK: | 8.5 |
| BD: | 9 | D: | 4.5 |
Technical Specifications
| Bore Code: | 27 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Model Code: | 42YFC |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Output Diameter (in): | 1.688 in | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 15.5 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output RPM: | 339 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

