How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | I: | 6.1 in |
| D: | 4.5 | AA: | 14 |
| H: | 0.53 in | AE2: | 0.63 |
| AF: | 0.38 | L1: | 12.9 in |
| AG: | 8.5 | LL: | 4.25 in |
| BF: | 0.53 | AJ: | 7.25 |
| BE1: | 0.5 in | T: | 1.688 |
| G: | 3.26 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| BD: | 9 | V: | 2.75 in |
| P: | 3.69 in | U: | 1.25 in |
Technical Specifications
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series Code: | OE | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 14.1 |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 233 |
| Output Diameter (in): | 1.688 in | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

