How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | G: | 3.26 |
| BF: | 0.53 | AJ: | 7.25 |
| BE1: | 0.5 in | AA: | 14 |
| V: | 2.75 in | AK: | 8.5 |
| AE2: | 0.63 | LL: | 4.25 in |
| H: | 0.53 in | BD: | 9 |
| U: | 1.25 in | L1: | 12.9 in |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | D: | 4.5 |
| P: | 3.69 in | T: | 1.688 |
| AB: | 6.38 | I: | 6.1 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Assembly: | YFC-1 | Ratio Range: | 7.5:1 |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input HP @ 1750 RPM: | 14.1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Gear Type: | Worm | Model Code: | 42YFC |
| Motor Frame Size: | 180TC | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.688 in |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

