How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | T: | 1.688 |
| V: | 2.75 in | AE2: | 0.63 |
| AG: | 8.5 | AA: | 14 |
| H: | 0.53 in | P: | 3.69 in |
| U: | 1.25 in | BD: | 9 |
| D: | 4.5 | AF: | 0.38 |
| AK: | 8.5 | I: | 6.1 in |
| BF: | 0.53 | G: | 3.26 |
| L1: | 12.9 in | LL: | 4.25 in |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | AJ: | 7.25 |
Technical Specifications
| Model Code: | 42YFC | Series Code: | OE |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 1.79 |
| Ratio Range: | 80:1 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Bore Code: | 27 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output RPM: | 21.9 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.688 in |
| Input Keyway: | 1/4 X 2.88 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

