How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | G: | 3.26 |
| U: | 1.25 in | BD: | 9 |
| T: | 1.688 | AB: | 6.38 |
| P: | 3.69 in | L: | 9.57 in |
| AK: | 8.5 | L1: | 12.9 in |
| AF: | 0.38 | V: | 2.75 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | I: | 6.1 in |
| H: | 0.53 in | BE1: | 0.5 in |
| AJ: | 7.25 | LL: | 4.25 in |
| AE2: | 0.63 | D: | 4.5 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Ratio Range: | 10:1 |
| Model Code: | 42YFC | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Product Type: | Right Angle | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.688 in |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output RPM: | 175 | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 12.9 |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

