How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 12.9 in | I: | 6.1 in |
| G: | 3.26 | U: | 1.25 in |
| T: | 1.688 | AA: | 14 |
| BF: | 0.53 | BD: | 9 |
| V: | 2.75 in | AE2: | 0.63 |
| AG: | 8.5 | P: | 3.69 in |
| BE1: | 0.5 in | AK: | 8.5 |
| H: | 0.53 in | AB: | 6.38 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| L: | 9.57 in | LL: | 4.25 in |
| AF: | 0.38 | D: | 4.5 |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Input HP @ 1750 RPM: | 1.2 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 27 |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Assembly: | YFC-1 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

