How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
| L: | 9.57 in | AB: | 6.38 |
| G: | 3.26 | BF: | 0.53 |
| D: | 4.5 | AG: | 8.5 |
| BD: | 9 | U: | 1.25 in |
| LL: | 4.25 in | L1: | 12.9 in |
| AK: | 8.5 | V: | 2.75 in |
| BE1: | 0.5 in | P: | 3.69 in |
| H: | 0.53 in | AE2: | 0.63 |
| AJ: | 7.25 | AF: | 0.38 |
Technical Specifications
| Ratio: | 100:1 | Assembly: | YFC-1 |
| Gear Type: | Worm | Output Diameter (in): | 1.688 in |
| Model Code: | 42YFC | Center Distance (in): | 4.25 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output RPM: | 17.5 |
| Input HP @ 1750 RPM: | 1.2 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Bore Code: | 27 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

