How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | LL: | 4.25 in |
| H: | 0.53 in | BE1: | 0.5 in |
| AA: | 14 | AE2: | 0.63 |
| V: | 2.75 in | BF: | 0.53 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| L1: | 12.9 in | BD: | 9 |
| T: | 1.688 | AG: | 8.5 |
| AK: | 8.5 | AJ: | 7.25 |
| L: | 9.57 in | P: | 3.69 in |
| G: | 3.26 | I: | 6.1 in |
| U: | 1.25 in | AF: | 0.38 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Ratio: | 100:1 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Output Diameter (in): | 1.688 in |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Bore Code: | 27 |
| Model Code: | 42YFC | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.2 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

