How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | AG: | 8.5 |
| BF: | 0.53 | V: | 2.75 in |
| LL: | 4.25 in | AK: | 8.5 |
| I: | 6.1 in | BD: | 9 |
| P: | 3.69 in | AE2: | 0.63 |
| AJ: | 7.25 | AA: | 14 |
| G: | 3.26 | H: | 0.53 in |
| D: | 4.5 | AB: | 6.38 |
| T: | 1.688 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | AF: | 0.38 |
| L1: | 12.9 in | U: | 1.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 15:1 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Service Factor: | 1 | Bore Code: | 27 |
| Assembly: | YFC-1 | Output RPM: | 117 |
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 9.3 |
| Series Code: | OE | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Model Code: | 42YFC | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

