How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 12.9 in | AA: | 14 |
| AE2: | 0.63 | AK: | 8.5 |
| P: | 3.69 in | BD: | 9 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| AB: | 6.38 | D: | 4.5 |
| AJ: | 7.25 | G: | 3.26 |
| LL: | 4.25 in | AG: | 8.5 |
| T: | 1.688 | L: | 9.57 in |
| I: | 6.1 in | AF: | 0.38 |
| U: | 1.25 in | H: | 0.53 in |
| BF: | 0.53 | V: | 2.75 in |
Technical Specifications
| Gear Type: | Worm | Ratio: | 15:1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Model Code: | 42YFC |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 9.3 |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 1.688 in | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Output RPM: | 117 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 27 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

