How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | I: | 6.1 in |
| LL: | 4.25 in | H: | 0.53 in |
| AE2: | 0.63 | P: | 3.69 in |
| T: | 1.688 | AK: | 8.5 |
| AG: | 8.5 | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| BF: | 0.53 | BE1: | 0.5 in |
| D: | 4.5 | BD: | 9 |
| AB: | 6.38 | AA: | 14 |
| V: | 2.75 in | L: | 9.57 in |
| L1: | 12.9 in | AF: | 0.38 |
Technical Specifications
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Input Style: | Flexible Coupling Input | Ratio Range: | 25:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 27 |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.24 |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.688 in |
| Model Code: | 42YFC | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

