How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 4.5 |
| L: | 9.57 in | AB: | 6.38 |
| AF: | 0.38 | LL: | 4.25 in |
| T: | 1.688 | BE1: | 0.5 in |
| AA: | 14 | AG: | 8.5 |
| BF: | 0.53 | P: | 3.69 in |
| V: | 2.75 in | H: | 0.53 in |
| BD: | 9 | G: | 3.26 |
| U: | 1.25 in | AE2: | 0.63 |
| AJ: | 7.25 | L1: | 12.9 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Model Code: | 42YFC | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Input HP @ 1750 RPM: | 5.23 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Bore Code: | 27 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.688 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

