How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | BD: | 9 |
| AG: | 8.5 | D: | 4.5 |
| L: | 9.57 in | AB: | 6.38 |
| BF: | 0.53 | AA: | 14 |
| AJ: | 7.25 | AF: | 0.38 |
| LL: | 4.25 in | T: | 1.688 |
| AE2: | 0.63 | BE1: | 0.5 in |
| H: | 0.53 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| L1: | 12.9 in | U: | 1.25 in |
| P: | 3.69 in | AK: | 8.5 |
Technical Specifications
| Bore Code: | 27 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Input Diameter (in): | 1.25 in |
| Model Code: | 42YFC | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 5.23 |
| Ratio: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

