How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | U: | 1.25 in |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| AG: | 8.5 | AB: | 6.38 |
| H: | 0.53 in | V: | 2.75 in |
| I: | 6.1 in | BE1: | 0.5 in |
| AF: | 0.38 | P: | 3.69 in |
| AJ: | 7.25 | BD: | 9 |
| L1: | 12.9 in | T: | 1.688 |
| D: | 4.5 | G: | 3.26 |
| BF: | 0.53 | AA: | 14 |
| AE2: | 0.63 | LL: | 4.25 in |
Technical Specifications
| Bore Code: | 27 | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Center Distance (in): | 4.25 | Ratio Range: | 30:1 |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 5.23 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Model Code: | 42YFC | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series Code: | OE |
| Input Keyway: | 1/4 X 2.88 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

