How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BF: | 0.53 |
| T: | 1.688 | AK: | 8.5 |
| LL: | 4.25 in | AG: | 8.5 |
| BD: | 9 | U: | 1.25 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
| G: | 3.26 | L1: | 12.9 in |
| AB: | 6.38 | AE2: | 0.63 |
| P: | 3.69 in | D: | 4.5 |
| V: | 2.75 in | I: | 6.1 in |
| BE1: | 0.5 in | H: | 0.53 in |
| AJ: | 7.25 | L: | 9.57 in |
Technical Specifications
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 1/4 X 2.88 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 4.2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Model Code: | 42YFC | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Output Diameter (in): | 1.688 in | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Bore Code: | 27 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

