How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 8.5 |
| BF: | 0.53 | P: | 3.69 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | V: | 2.75 in |
| AK: | 8.5 | U: | 1.25 in |
| AE2: | 0.63 | BE1: | 0.5 in |
| LL: | 4.25 in | T: | 1.688 |
| AB: | 6.38 | D: | 4.5 |
| L1: | 12.9 in | H: | 0.53 in |
| BD: | 9 | L: | 9.57 in |
| AA: | 14 | AF: | 0.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.39 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.688 in |
| Center Distance (in): | 4.25 | Model Code: | 42YFC |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

