How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | BE1: | 0.5 in |
| P: | 3.69 in | AG: | 8.5 |
| I: | 6.1 in | AF: | 0.38 |
| L1: | 12.9 in | BF: | 0.53 |
| BD: | 9 | AE2: | 0.63 |
| U: | 1.25 in | AJ: | 7.25 |
| H: | 0.53 in | AB: | 6.38 |
| AA: | 14 | AK: | 8.5 |
| V: | 2.75 in | G: | 3.26 |
| T: | 1.688 | D: | 4.5 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 2.7 | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Model Code: | 42YFC |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.688 in | Output Key: | 3/8 X 3.00 |
| Bore Code: | 27 | Assembly: | YFC-1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

