How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 1.688 |
| AA: | 14 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| AE2: | 0.63 | U: | 1.25 in |
| AB: | 6.38 | AK: | 8.5 |
| H: | 0.53 in | BD: | 9 |
| BE1: | 0.5 in | G: | 3.26 |
| L1: | 12.9 in | L: | 9.57 in |
| V: | 2.75 in | D: | 4.5 |
| BF: | 0.53 | LL: | 4.25 in |
| P: | 3.69 in | AG: | 8.5 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 2.7 |
| Model Code: | 42YFC | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Output Diameter (in): | 1.688 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Bore Code: | 27 | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | YFC-1 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

