How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AF: | 0.38 |
| AJ: | 7.25 | L1: | 12.9 in |
| BD: | 9 | AE2: | 0.63 |
| AG: | 8.5 | LL: | 4.25 in |
| AB: | 6.38 | AA: | 14 |
| V: | 2.75 in | D: | 4.5 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| T: | 1.688 | BE1: | 0.5 in |
| H: | 0.53 in | L: | 9.57 in |
| U: | 1.25 in | AK: | 8.5 |
| I: | 6.1 in | BF: | 0.53 |
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.1 |
| Bore Code: | 27 | Model Code: | 42YFC |
| Output RPM: | 233 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.688 in |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

